??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
127565
Description
F2B-SCEZ-30M-PCR
Weight
0.39 kg
A
38.6 mm
B
141.7 mm
C
42.9 mm
D
116.6 mm
Bolt Diameter
M10
H
15.2 mm
J
11.4 mm
L
39.9 mm
M
81.0 mm
Download CAD models
Previews